For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
AVM ED - Screw-in fitting, straight
Bill of material
AVM NW 10 S ED
DES
Identifier
AVM NW 10 S ED
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
14 mm
G1
Thread G1
M 20 x 1.5
G2
Thread G2
M 22 x 1.5
D3
Diameter D3
25.7 mm
I
Length I
14.0 mm
L2
Length L2
36.0 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.